FAQ's
Quick Start guide
User guide

Simple. Secure.

Wirelessly control smart lights from anywhere in your home.

The HALO Home Smart Lighting System offers a convenient way to control your home's lights with the flexibility of individual room control or whole home control. Using the HALO Home Smart Lighting System easily configure home lighting via Bluetooth connection using any smart device; no internet required. Securely connect, automate and control lighting. The complete system offers HALO smart interior and exterior lighting, smart switches, voice control*, remote access and an easy-to-use, downloadable HALO App.

Install

Connect

Control

Easy All-In-One bulb and trim replacement.

Bluetooth creates a secure network to make your home or office smart. Enable multiple devices to securely communicate with one another.

Download the secure HALO Home app to control your lights with your mobile device.

Features

Light scheduling while you're away

Create a schedule within the app for individual products or groups of products

Set the mood

The downlight will dim to 5% using the hub app. Do not connect the downlight to a wall dimmer. Existing wall switch must remain on or use 3rd party cover plate.

Create scenes by grouping

Choose multiple Halo RL wireless downlights and control them all together using the hub app.

Color adjustment

Adjust color temperature (CCT) from 2700K (warm) to 5000K (cool) using the hub app.
Maintains 90 CRI throughout color adjustment.
Factory defaults 3000K.

Products

Halo RL Smart LED Downlight

Wirelessly control Smart LED Downlight using HALO Home mobile application.

  • Compatible with 4" & 5/6" standard and shallow recessed housings: HALO®, ALL-PRO and more
  • Universal installation with integrated torsion springs and friction clips
  • Wet and damp location listed andIC (Insulated Ceiling) rated
  • Air-Tite certified per ASTM-E283-04
  • Diffusing, impact resistant polycarbonate lens

Internet Access Bridge

Access your HALO Home Bluetooth network by simply connecting the bridge to your Wi-Fi.

  • Uses your Wi-Fi network
  • Compatible with Amazon Alexa
  • Easy to install into standard 100-240V outlet
  • Easy set-up, re-wire without wires!
  • Remote access to entire HALO Home lighting system using mobile device or web browser from anywhere in the world

Anyplace Bluetooth Dimmer Switch

Personalize the way you connect and control your home lighting.

  • On/Off & Dimming
  • No wiring necessary
  • Operates using secure Bluetooth network
  • Easy set-up, re-wire without wires!
  • Control multiple lights
  • Connect multiple switches to one light
  • Mountable (attachments included)
  • Moves to anywhere in your home

HALO Home app

Wirelessly control Smart products that are compatible with HALO Home.

  • No HUB or internet access required.
  • Purchase HALO Home Internet Access Bridge to control your lights from anywhere in the world.
  • Pair with Amazon Alexa for voice control with the Internet Access Bridge