ADMIRAL SS
Admiral SSTruly the flagship of our unitized pedestal line, the Admiral SS possesses amperage capabilities up to 500 Amps and voltages of 480/277 three-phase, 120/240 single-phase, 120/208 three-phase and combinations of these receptacles all in one unit to serve nearly any size MegaYacht.
 
Buy Now!

  • Heavy 316L Stainless Steel Housing That Is Powder Coated with a Polyester Resin
  • Photocell Controlled 13 Watt Fluorescent Light with Amber Lens That Provides 360 Degrees of Lighting
Loading Please wait..
  • Four 100A Receptacles of Any Two Voltage Combinations Such As 277/480 Three-Phase, 120/208 Three-Phase, or 120/240 Single-Phase
  • 200A/480V Receptacles
  • When the 100A 120/240V Receptacles Are Used, Two 50 Amp 120/240V Receptacles Can Also Be Provided for a Total of 500 Amps
  • 20A/125V GFI Receptacle
    (20 Amp GFI receptacles are not to be used for shore power)
  • Single or Dual Cat5 High-Speed Internet Connections
  • Single or DualWater 1/4 Turn Ball Valves with 3/4” Hose Bibs and Stainless Steel Handles
  • Digital Metering Available
  • Phone Hookups
  • Wireless Remote Metering Available for Water and Electricity
  • LED Lighting
  • 30A and 50A twistlocks available
  • Clear lens
149 Warwick Court
Williamsburg, VA 23185
Toll Free: (800) 723-8009
Phone: (757) 258-8800
Fax: (757) 258-8805
emailmarinasales@eaton.com
rvsales@eaton.com