FIREHOUSE MARINA
Firehouse MarinaCreated as a complete solution for fire and rescue needs, this pedestal features fire extinguisher storage and a mounted alarm strobe light and siren, as well as an optional life ring. This unit is well equipped for any marina emergency. The alarm strobe light and siren can be automatically activated when the door is open or optional life ring is removed.
 
Buy Now!

  • Photocell controlled 13 watt 360 lighting fluorescent light with amber lens for bug reduction
  • White 316L stainless steel polyester powder coated housing with polycarbonate top assembly
Loading Please wait..
  • Alarm Strobe Light & Siren: Automatically Activated When Door Is Open or Optional Life Ring Is Removed
  • 24” Life Ring
  • 10 or 20 lb. ABCType Fire Extinguisher Available
  • Clear lens
149 Warwick Court
Williamsburg, VA 23185
Toll Free: (800) 723-8009
Phone: (757) 258-8800
Fax: (757) 258-8805
emailmarinasales@eaton.com
rvsales@eaton.com