|
|
|
LIGHTHOUSE
One of our most popular units, the all-purpose Lighthouse pedestal has a wide range of features. With units in service around the world, this stylish power pedestal is recognized for its practicality and exceptional durability.
|
|
International Distributors
Parts & Power Ltd
Road Town, Tortola
British Virgin Islands
ph: 284-494-2830
fx: 284-494-6972
www.partsandpower.com
|
- Photocell controlled 13 watt 360° lighting fluorescent light with amber lens for bug reduction
- Lockable weatherproof doors which protect breakers and receptacles while in use (A requirement of N.F.P.A. 303 and NEC Art. 555)
- Bus Bar Rating
- Hose and cable brackets
- White heavy resin housing with a two-part polyurethane coating for a UV resistant, long lasting finish
- “Hingeless” base providing easy access for both installation and maintenance
- Backlit faceplate for easy receptacle plug-in at night
- Stainless Steel Door Hinge on Receptacle Main Doors
 Loading Please wait..
- Available with single, dual or a combination of 30A, 50A or 100A receptacles
- Digital Electronic Metering (One, Two or Three Element Meters Available)
- Built-In Meter Socket
- 20A/125V GFI Receptacle
(20 Amp GFI receptacles are not to be used for shore power) - Custom colors availale
- Wireless Remote Metering for Electric and Water
- Transient Voltage Surge Suppressor (TVSS) to Protect from Voltage Surges, Spikes or Lightning on the AC Power Line (Extends Warranty on Internal Parts to Three Years)
- Single or Dual Steel 1/4 Turn Ball Valves with 3/4” Hose Bibs and Stainless Steel Handles
- Single or Dual Phone, Cable TV Connections, or High Speed Internet Connections
- Base Cap
- Base Extension
- LED Lighting
- Clear lens or custom color lens
149 Warwick Court Williamsburg, VA 23185
|