LIGHTHOUSE SS

Lighthouse SSThe Lighthouse SS offers the same standard features and available options as the standard Lighthouse. But, like all of the stainless steel products manufactured here, the Lighthouse SS is made with high quality 316L stainless steel for superior quality and performance.

 
Buy Now!

  • Stainless Steel Housing with a Limited Lifetime Warranty
  • Photocell controlled 13 watt 360° lighting fluorescent light with amber lens for bug reduction
  • Lockable weatherproof doors which protect breakers and receptacles while in use (A requirement of N.F.P.A. 303 and NEC Art. 555)
  • Hose and cable brackets
  • White heavy resin housing with a two-part polyurethane coating for a UV resistant, long lasting finish
  • “Hingeless” base providing easy access for both installation and maintenance
  • Backlit faceplate for easy receptacle plug-in at night
Loading Please wait..
  • Available with single, dual or a combination of 30A, 50A  or 100A receptacles
  • Clear lens
  • Custom colors
  • Digital Electronic Metering (One, Two, or Three Element Meters Available)
  • 20A/125V GFI Receptacle
    (20 Amp GFI receptacles are not to be used for shore power)
  • Wireless Remote Metering Available for Water and Electricity
  • Transient Voltage Surge Suppressor (TVSS) to Protect from Voltage Surges, Spikes or Lightning on the AC Power Line (Extends Warranty on Internal Parts to Three Years)
  • Single or Dual Phone, Cable TV Connections, or High-Speed Internet Connections
  • Single or Dual 3/4” Hose Bibs with Stainless Steel Handles
  • LED Lighting
  • Stainless steel door hinge on receptacle main doors
149 Warwick Court
Williamsburg, VA 23185
Toll Free: (800) 723-8009
Phone: (757) 258-8800
Fax: (757) 258-8805
emailmarinasales@eaton.com
rvsales@eaton.com