MARINA PANELS
marina panelOne of the many products we can offer our customers are the Cutler-Hammer PRL-3A & PRL-4 panels as stand alone units or in one of our substations. All of our busses are made of copper and are load rated, breakers are bolt-on type. Distribution panels can also have a main breaker or a main lug. Branch circuit breakers are provided based on customer requirements.
 
Buy Now!

  • All Internal Wiring Is Fine Stranded 1000 Volt Insulated Copper
  • Copper Bus Bars
  • All Exterior Hardware Is Stainless Steel
  • Underwriters Laboratories Listed
Loading Please wait..
  • NEMA 3R, or 4X
  • Powder Coated or Stainless Steel (316L)
  • Main Breaker up to 1200 Amps
  • Branch Breaker 20 to 1200 Amps
  • Main Lug Only Option
149 Warwick Court
Williamsburg, VA 23185
Toll Free: (800) 723-8009
Phone: (757) 258-8800
Fax: (757) 258-8805
emailmarinasales@eaton.com
rvsales@eaton.com