MEGA YACHT UNIT
mega yacht unitEaton is the only company to offer a self-contained dual-phase mega yacht unit. Made out of long lasting stainless steel, this mega yacht unit has a copper-wound, low noise transformer that is double insulated and epoxy overcoated. The mega yacht unit delivers both single-phase and three-phase power to serve most mega yachts.
 
Buy Now!

  • Thermostatically Controlled Fans in Transformer Compartment for Cooling
  • Heavy Stainless Steel (316L) Cabinet with a Polyester Powder Coating
  • Ventilated Sun Shields to Help Unit Run Cooler in Tropical Climates
  • Limited Lifetime Warranty on Housing
  • Two or Three Light 13 Watt Photocell Controlled Fluorescent Lights on the Sun Shield for Optimal Night Lighting
  • 100% Rated Breakers
  • Hard Wiring Bus Bars for All Voltages with Breaker Protection
Loading Please wait..
  • 200A-480V-3P Receptacles
  • Two 3/4”Water Outlets with aWater Meter
  • Two Phone, Two CATV, and Two CAT5 High-Speed Internet Connections
  • Digital Electronic Meters on All Receptacles
  • Primary Breaker
  • Two 480V Delta or WYE 125 Amp Three-Phase Receptacles (IEC)
  • Two 120/208V 100 Amp Three-Phase Receptacles (IEC)
  • Two 120/240V 100 Amp Single-Phase Receptacles (IEC)
  • Up to Four 50 Amp 120/240V Locking Receptacles (NEMA)
  • Up to Four 30 Amp 120V Locking Receptacles (NEMA)
  • Wireless Remote Metering for Electric and Water
  • 20 Amp GFI Receptacle
  • Primary Side 480V Maximum 600A
  • Secondary Side 1ø 120 / 240V Maximum 100KVA
  • Secondary Side 3ø 120 / 208V Maximum 125KVA
  • Fire Extinguisher - 10 or 20 lbs
149 Warwick Court
Williamsburg, VA 23185
Toll Free: (800) 723-8009
Phone: (757) 258-8800
Fax: (757) 258-8805
emailmarinasales@eaton.com
rvsales@eaton.com