Eaton offers several options in the Distribution equipment area for the usage by Marinas and RV parks.
Marina Substation
The Marina Substation especially designed for use in a wet environment such a Marinas and RV parks.
Mega Yacht Unit
The Mega Yacht dual phase powerpoint unit is unique because it contains both single and three phase power in one unit. It also allows for various options such as telephone, water, digital metering and more.
Ground Fault Monitor
The Ground Fault Monitoring System is available to detect fault currents in the AC shore power system that is too low to trip a circuit breaker.
Panels
Eaton offers the distribution panels as a stand along or as apart of the substation.
Transformers
Eaton offers the transformer as a stand along or as apart of the substation.