MARINER
MarinerThe Mariner is a lighting bollard that can stand from 1.5 to 4 feet tall and can be used in various applications from marina docks, to landscaped areas, golf courses and beyond. The Mariner will have a lifetime warranty on the engineered resin housing that will withstand the harsh marine and land environments from Alaska to the tropics.
 
Buy Now!

  • Mounting Base and Painted Pole Supplied for Desired Height
  • Limited Lifetime Warranty on Engineered Resin Housing
  • Standard 13 watt light fixture
Loading Please wait..
  • Can Be Configured with 7Watt or 9Watt
  • Patent Pending
  • Custom Colors Available
  • Side Mounted Option
  • UL Listed
  • LED coming soon!
149 Warwick Court
Williamsburg, VA 23185
Toll Free: (800) 723-8009
Phone: (757) 258-8800
Fax: (757) 258-8805
emailmarinasales@eaton.com
rvsales@eaton.com