METERING CAPABILITIES
Metering CapabilitiesUsing the latest surface mount technology, Eaton manufactures a digital electronic kilowatt hour meter that exceeds the +/- 2% accuracy required by ANSI (American National Standards Institute) C-12.1 and is approved by the state of California at +/- 1% over the full range of 0-100 amps from a .5 to 1 power factor and is available for both single and three phase applications.
 
Buy Now!

  • The meter drives an electro-mechanical digital counter with a 12 volt pulse each tenth of a kilowatt hour, providing 10 pulses per kilowatt used.
  • The meter output can be hard wired or connected to a transmitter in the pedestal for wireless transmission to a receiver displaying the output on a PC for direct billing of up to 1000 individual customers.
  • 14 pin locking connector, user friendly design, that eliminates many common problems such as reverse line polarity and the improper coil polarity.
  • Simple red and green LEDs indiciate line and load condition and the pulsed LED indicates the rate of power consumption.
Loading Please wait..
  • One, two or three element metering capabilities
  • 480V and 277/480V metering capabilities
  • Meter socket
  • Wireless metering capabilities for remote reading and billing
149 Warwick Court
Williamsburg, VA 23185
Toll Free: (800) 723-8009
Phone: (757) 258-8800
Fax: (757) 258-8805
emailmarinasales@eaton.com
rvsales@eaton.com