NEWPORT CAMP MATE
Newport Camp MateThe Newport Camp Mate provides many of the features and options of our other full size pedestals, but in a compact self-contained unit. This model provides more mounting options to RV park owners than any other model. It can be mounted to our stainless steel stand either flanged or direct burial, a post, or any wall. The Newport Camp Mate is UL listed and comes with a limited lifetime warranty on the housing.
 
Buy Now!

  • Designed to Mount on a storage box or post
  • Photocell controlled 7 watt fluorescent light with amber lens for bug reduction
  • White heavy resin housing with a two-part polyurethane coating for a UV resistant, long lasting finish
Loading Please wait..
  • Clear lens
  • Available with an optional stainless steel stand if not mounting to an existing pole or dock box (choose option with stand)
    • 36” Stainless Steel Stand for pad-mounted
    • Optional Direct Burial Stand
  • 30, 50, 20A receptacle
  • Telephone (RJ 11)
  • Cable TV
  • High-Speed Internet Connector (RJ 45)
  • Water – Single or Dual 1/4 Turn Brass Ball Valves (Brass “T” connection) with 3/4” Hose Bibs Mounted on Optional Stand
  • Water – Anti-Siphon Backflow Preventer
  • Loop Feed 3/8” Stud Lug Copper Bus Bar for up to 350 MCM Wire with Stand (Recommended for salt water environments)
  • Single Feed Mechanical Bus Bars for up to 350 MCM Wire Available with Stand
  • Digital Electronic Meter
  • Wireless Remote Reading of Electronic Kilowatt Meter
  • Meter Socket Available with Stainless Steel Stands (To accept glass style meter)
149 Warwick Court
Williamsburg, VA 23185
Toll Free: (800) 723-8009
Phone: (757) 258-8800
Fax: (757) 258-8805
emailmarinasales@eaton.com
rvsales@eaton.com