POWERHOUSE
PowerhouseThe Powerhouse RV utility center is our most popular pedestal for single or double RV sites because of its full complement of standard features and available option packages able to meet any user requirement. Because the Powerhouse can accommodate two RV sites, it’s an economical pedestal for double site installation. This unit is ideal for new, or when retrofitting, full service RV parks.
 
Buy Now!

  • Photocell controlled 13 watt 360° lighting fluorescent light with amber lens for bug reduction
  • Lockable weatherproof doors which protect breakers and receptacles while in use (A requirement of N.F.P.A. 303 and NEC Art. 555)
  • Hose and cable brackets
  • White heavy resin housing with a two-part polyurethane coating for a UV resistant, long lasting finish
  • “Hingeless” base providing easy access for both installation and maintenance
  • Backlit faceplate for easy receptacle plug-in at night
Loading Please wait..
  • Clear Lens
  • Photocell Controlled Single or Dual 7-watt or 13-watt Fluorescent Light
  • Telephone (RJ 11) for Each Side
  • Cable TV for Each Side
  • High-Speed Internet Connector (RJ 45) for Each Side
  • Water – Single or Dual 1/4 Turn Brass Ball Valves (Brass “T” Connection) with 3/4” Hose Bibs
  • Water Meters with Remote Capability
  • Water – Anti-Siphon Faucet
  • Loop Feed 3/8” Stud Lug Copper Bus Bar for up to 250 MCM Wire (Recommended for salt water environments)
  • Single Feed Mechanical Bus Bars for up to 250 MCM Wire
  • Digital Electronic Meter for Each Side
  • Wireless Remote Reading of Electronic Kilowatt Meters
  • Meter Socket for Each Side Powered (To accept glass style meter)
  • Direct Burial Ground Mounting Stand Stainless or Galvanized
  • Custom Paint Color

 

Surge Protection
Surgetrap is designed to protect electrical and electronic loads from transients and surge disturbances on your ac power line, such as voltage surges, spikes, and lighting. The Surgetrap has a Lifetime Warranty where Eaton will replace the Surgetrap device at no charge.

  • 175 KA Maximum Surge Current
  • 3500 Joules
  • UL/CSA Listed
  • 3R Enclosure
  • Comes with a Protection Working Indicator Light
  • Factory Installed Integral to Pedestal or Available for Retrofit
149 Warwick Court
Williamsburg, VA 23185
Toll Free: (800) 723-8009
Phone: (757) 258-8800
Fax: (757) 258-8805
emailmarinasales@eaton.com
rvsales@eaton.com