Heavy-Duty Transmission

Heavy-Duty Manual Transmission | Heavy-Duty AutoShift® Transmission | Heavy-Duty Ultrashift® Transmission



Heavy-Duty UltraShift® Transmission

  Buy Buy
  Order Online Mail-In Order Form

Vocation

Approved Models

Transmission
Torque

Std Warranty (Yr/Mi 000')(1)(2)

 Additional Coverage Years / Miles (000)

Option #1

Price

Option #2

 Price

Option #3

Price

Linehaul

LST 1750 lbs.ft. and below 5/750 (1,200km) N/A N/A N/A N/A N/A N/A
1850 lbs.ft and above 5/500 (800km) 0/100 (160km) $350 USD  0/250 (400km) $550 USD
 LHP, LEP All 5/500 (800km) 0/100 (160km) $400 USD  0/250 (400km) $600 USD N/A N/A

Standard Duty
Recreation Vehicle

LST, LHP All 5/U N/A N/A N/A N/A N/A N/A

Pricing:

  1. Pricing applies for Protection Plans sold in the first year in service. An additional premium is required for Protection Plans sold within the 2nd and 3rd year of vehicle service. Plans must be purchased before the end of the standard warranty period. Premium Pricing: 2nd year $100 USD; 3rd year $300 USD.
  2. Canadian orders will be invoiced in CAD$ based on prevailing exchange rate. For the most current CAD$ pricing, go to Order Online.

Notes:
  1. Coverage does not include DM Clutch module. Must be purchased separately. See clutch matrix.
  2. "U" denotes "Unlimited" mileage.

* All coverage subject to meeting Eaton application requirements. All extended coverage requires use of Roadranger or Roadranger 'Approved' lubricants.
** Externally mounted heat exchangers coverage limited to standard warranty or 3 years / 300,000 miles (480,000 km) maximum. Extended protection does not apply.
*** Coverage / pricing valid for US / Canada only.


Extended Protection Plans

UltraShift PLUS Transmissions | Heavy-Duty Transmissions | Medium-Duty Transmissions
Hybrid Transmissions (HEV) | Clutches