Angle Spring®
Specifically engineered for Class 6 and 7 medium-duty trucks with diesel engines developing up to 900 lb ft. of torque.
The Fuller Stamped Angle Spring clutch has all the features of the well proven Cast Angle Spring plus low inertia driven discs for improved shift effort, positive separator pins for reduced clutch drag, and the Kwik-Adjust® for easier set-up and adjustment.
The Stamped Angle Spring is available in 1 3/4" -10 spline size. The Stamped Angle Spring also has a pull-type release and is designed for a flat flywheel specifically for mid-range engines. The stamped steel cover and a strap drive were chosen to provide quiet and longer operating life.
The Stamped Angle Spring Clutch is offered only with a dampened free travel driven disc. It is available with ceramic facings in either single or 2-plate.
The Fuller Stamped Angle Spring clutch has all the features of the well proven Cast Angle Spring plus low inertia driven discs for improved shift effort, positive separator pins for reduced clutch drag, and the Kwik-Adjust® for easier set-up and adjustment.
The Stamped Angle Spring is available in 1 3/4" -10 spline size. The Stamped Angle Spring also has a pull-type release and is designed for a flat flywheel specifically for mid-range engines. The stamped steel cover and a strap drive were chosen to provide quiet and longer operating life.
The Stamped Angle Spring Clutch is offered only with a dampened free travel driven disc. It is available with ceramic facings in either single or 2-plate.
Installation Guides
Stamped Angle Spring Clutch Installation Instructions (PDF, 631KB)
Service / Troubleshooting
Clutch Part Number Supersession Tool (PDF, 1MB)
Eaton Clutches Failure Analysis Guide (PDF, 38MB)
Stamped Angle Spring Clutch Installation Instructions (PDF, 631KB)
Service / Troubleshooting
Clutch Part Number Supersession Tool (PDF, 1MB)
Eaton Clutches Failure Analysis Guide (PDF, 38MB)