Angle Ring®
The key feature of the Eaton Fuller Angle-Ring Clutch is its belleville spring and lever design which makes constant plate load possible.
Because of this, the Angle-Ring Clutch maintains good engagement throughout its entire life. Also, because the spring is isolated from the pressure plate, damage from heat transfer is virtually eliminated.
For service operations, a unique feature of the Angle-Ring is that it is an excellent retrofit clutch. Compact in size, (3" in height), the clutch easily and quickly fits into shallow bell housings, and weighing approximately 35 lbs., it handles easily and has multiple bolt patterns to fit most trucks.
The Angle-Ring is available in 14" (350mm), 13" (330mm) and 12.2" (310mm) single-plate sizes in several spline sizes, all with ceramic discs.
Because of this, the Angle-Ring Clutch maintains good engagement throughout its entire life. Also, because the spring is isolated from the pressure plate, damage from heat transfer is virtually eliminated.
For service operations, a unique feature of the Angle-Ring is that it is an excellent retrofit clutch. Compact in size, (3" in height), the clutch easily and quickly fits into shallow bell housings, and weighing approximately 35 lbs., it handles easily and has multiple bolt patterns to fit most trucks.
The Angle-Ring is available in 14" (350mm), 13" (330mm) and 12.2" (310mm) single-plate sizes in several spline sizes, all with ceramic discs.
Service / Troubleshooting
Clutch Part Number Supersession Tool (PDF, 1MB)
Eaton Clutches Failure Analysis Guide (PDF, 38MB)
Clutch Part Number Supersession Tool (PDF, 1MB)
Eaton Clutches Failure Analysis Guide (PDF, 38MB)