Other Clutches
Angle Ring®
The key feature of the Eaton Fuller Angle-Ring Clutch is its belleville spring and lever design which makes constant plate load possible.
Angle Spring®
Specifically engineered for Class 6 and 7 medium-duty trucks with diesel engines developing up to 900 lb ft. of torque.
Fuller 365mm
The Fuller 365mm maintenance-free clutch is adjustment-free and lubed for life to eliminate periodic adjustments and lubrication and extend clutch service life.
UltraShift™ DM Clutch
At the front of the UltraShift 6, 10 and 13-speed transmissions is the UltraShift DM clutch, which engages and disengages without an in-cab pedal.