Reman Series
Solo Reman™
Fuller Solo Reman Clutches provide maximum return on your investment with:Engineered for the stop-and-go operations in the class 7 medium truck market, Fuller Solo Reman Medium-Duty Clutch models are available for applications up to 950 lbs.ft. torque capacity and are offered in single and two plate designs.
Fuller Solo Reman Heavy-Duty Clutch models are available for applications up to 1860 lbs.-ft. torque capacity - designed for rugged use in class 8 on-and off-highway applications.
Easy-Pedal Reman™
The Easy-Pedal Remanufactured Clutch provides added value to your initial investment.With a Fuller Remanufactured Clutch, you can have dependable Fuller Clutch Technology and warranty protection for just slightly more money than you’d spend on a less expensive, rebuilt clutch.Each Easy-Pedal Clutch is disassembled and remanufactured by Eaton with genuine Fuller parts. These quality components include like new driven discs and new intermediate plates which ensure maximum reliability and extended life. The clutch is then inspected to ensure that each component, as well as the finished assembly, adheres strictly to original equipment specs and guidelines. These tough standards result in tough remanufactured clutches.
A unique advantage that Fuller Clutches have over other rebuilders and remanufacturers is direct access to the same designs, engineering and testing resources that went into the original clutches. With this valuable information, Eaton knows exactly how far to go — and where to stop — when it comes to machining and component salvage.
Easy-Pedal Design
With the use of assist springs, the Easy-Pedal design reduces pedal effort by as much as 50%, increasing driver satisfaction and ease of operation.
Kwik-Adjust®
This patented feature of the Easy-Pedal Remanufactured Clutch is a manual adjusting, easy lock component which allows quick access and adjustment. No bolts to remove, no special tools to handle. Simply depress the bolt and turn the hex head adjuster.
Positive Pin™ Separator
Easy-Pedal Remanufactured Clutches with new intermediate plate are equipped with the patented Fuller Positive Pin™ Separator which allows better release. The equal plate separation, smoother engagement, and cooler operation of this feature add up to greater durability.
Intermediate Plate and Driven Discs
Each Easy-Pedal Remanufactured Clutch is fitted with a new Intermediate Plate and like new Driven Discs upon reassembly. These features ensure maximum reliability, durability and long life.
Name Plate
To assure that you are getting the reliability and performance you expect from Fuller Clutches, each Easy-Pedal Remanufactured Clutch is given an Easy-Pedal Remanufactured name plate. This is your guarantee that the clutch not only includes all genuine Fuller parts and meets OE specification, but is a genuine Fuller Clutch.
14” and 15.5” Available
Easy-Pedal Remanufactured Clutches are available in both 14” and 15.5” clutch sizes.
- Longer life due to constant adjustment
- Like-new driven discs
- New intermediate plate
- A wear indicator that constantly monitors the amount of clutch wear
- Dual zerk release bearing (Heavy-Duty)
- 50% less pedal effort (Heavy Duty)
- Genuine Eaton parts
- National warranty
- Solo baffle technology