Application & Value Improved Fuel Economy
(estimated annual fuel
savings per vehicle)*
ePTO (Electronic Power
Takeoff)
Engine Off at Stop Hill Start Assist Shiftable Park DC to DC Low Profile Shifter Brake savings Annual Emissions
Reduction (Carbon
and CO2)
Medium–Duty Step Van (HEV) Model EH6E706BCD Up to 43%   X X X   X X Up to 20861 lbs
Medium-Duty City Delivery (HEV) Model EH8E406ACD & Model EH8E406AT Up to 37%             X Up to 37473 lbs
Medium–Duty Utility with ePTO** (HEV) Model EH8E406AUP Contact your
Roadranger Rep
X       X     Up to 30155 lbs
Medium-Duty Tractor (HEV) Model EH8E406AT Up to 37%               Up to 37473 lbs
Medium-Duty Shuttle Bus (HEV) Model EH8E406AP Up to 30%               Up to 40850 lbs
School Bus (HEV) Models EH6E706BP & EH8FA0406APSB Up to 30%   X X     X   Up to 27233 lbs

 *Dependent on duty cycle, driver behavior, weight and operating conditions.

**Combines both drive and worksite fuel savings. Also dependent on duty cycle, driver behavior, weight and operating conditions. Please contact your local Roadranger representative to help calculate your fleet’s hybrid power system ROI.