Product & Package Overview
Roadranger Synthetic Products have a unique formula containing high quality raw materials and additives to offer the best heavy duty truck drive system performance and economy. All products met or exceeded the performance requirement.
- Roadranger SAE50 industry standard manual and automated transmission fluid.
- Roadranger SAE75W-90 synthetic drive axle fluid.
- Roadranger FE 75W-90 Fuel Efficient Synthetic Gear Lubricant can help you save fuel; more than 1 percent or about $500 per year for each vehicle.
- Roadranger Grease EP-2 is high temperature multi purpose grease for applications all around the truck. Excellent anti-corrosion and low friction properties make it your first choice when it comes to grease. NLGI Class 2.
Roadranger FE 75W-90 Fuel Efficient Synthetic Gear Lubricant
Application: Fuel economy, extended drain interval and extended warranty in Drive Axles.
Available in: Drum, Keg, Pail, Gallon
Roadranger 75W-90 Synthetic Gear Lubricant
Application: For extended drain interval and extended warranty in drive axles, front axles, gear boxes where API GL-5 lubricants required.
Available in: Drum, Keg, Pail, Gallon
Roadranger 80W-140 Synthetic Gear Lubricant
Application: Extended drain interval for vocational trucks in front and real driven axles, gear boxes where API GL-5 lubricants are required.
Available in: Drum, Keg, Pail, Gallon
Roadranger SAE 50 Synthetic Transmission Lubricant
Application: For extended drain interval in manual and automated transmission, transfer cases.
Available in: Drum, Keg, Pail, GallonRoadranger CD 50 Synthetic Wheel Hub Lubricant
Application: Non-driven wheel hubs in truck and trialer axles.
Available in: Quart
Roadranger NLGI 2 Grease MP-2
Application: Synthetic multi-purpose grease for truck - clutch release and other bearing (roller, ball and needle), brake slack adjuster, driveshaft, u-joints and chassis lube.
Available in: Drum, Keg, Pail
Roadranger NLGI 00 Grease S-00
Application: Non-driven truck and trailer axles, where NLGI 00 greases are used or recommended. Alternative to Exxon Mobilith SHC 007 or Chevron Delo Synthetic Grease SF.
Available in: Drum, Keg, Pail