DVA (Driveline Vibration Analyzer) - Basic System
Eaton DVA PC Diagnostic Software
Are you dealing with excessive labor charges and unnecessary part changes every time you try to fix a vibration problem? The Eaton DVA Basic Vehicle Vibration Analyzer is designed specifically for use by technicians on the shop floor. The DVA Basic will pinpoint the root cause of a vibration, isolate the location of the problem, and will finally supply a suggested repair procedure to fix it. Increase your technician’s efficiency, reduce vehicle downtime, and minimize part-swapping!
The layout of the data input screen mimics the format of a repair order for easy data entry. The Basic Vehicle Vibration Analyzer includes a function that automatically determines the number of flywheel teeth — there’s no need to manually count them! A detailed explanation of the vibration complaint and file information can be included in the comment section of the screen for quick association with test conditions.
The Basic Vehicle Vibration Analyzer generates speed readouts that can be checked against the vehicle’s gauges and a “Speed Stable” indicator to help ensure data accuracy. The Basic DVA’s fundamental frequency chart provides colorcoded indicators for quick vibration isolation. The software’s data file collection capability allows users to easily save and send data to vibration experts for further review if required.
A PC should meet the following minimum configuration:
- IBM PC-compatible computer – Pentium III or equivalent, 1Ghz or higher
- 256 MB of RAM
- 1024 x 768 screen resolution
- CD-ROM drive
- 400 MB of free space on hard drive
- Operates on Windows 2000, XP and NT
Kit Includes
- Software CD
- PC Card
- Signal Conditioner
- Accelerometer
- 3/4" Tap
- Speedometer Sensor
- 6 Speedometer Pickup Adapter Cables
- 2 Gray Speed Cables
- 1 Data Cable
- Flywheel Sensor
- Carrying Case
- Easy to use - isolate complex vibration problems in just minutes!
- Select the correct driveline configuration from a drop-down list for more accurate diagnosis
- Color-coded results allow technicians to easily pick out the vibration source
- Comes with suggested repair procedures to help the technician correct the problem
- Software includes sensor inputs for signal verification and data accuracy
- Save data to your computer or email it to experts for further analysis
- Create and print reports for customer review
Operation / Driver Instructions
MD-300-V Vehicle Vibration Tool Quick Reference Guide (PDF, 5MB)
MD-300-V Vehicle Vibration Tool User's Guide (PDF, 2MB)
Sales Literature
DVA (Driveline Vibration Analyzer) - Basic System Product Card (PDF, 2MB)
DAA/DVA Products and Services Price List (PDF, 2MB)
