Severe Duty   Bus & Coach
Model
Family
Lbs-Ft
MaxTQ
[Nm]
Max
Engine
HP
Forward
Speed
Max GCW
[lbs]
Type* Linehaul Heavy
Haul
Logging Mining Oil Field Refuse Agricultural Off Highway Construction Pickup & Delivery School Bus Transit Coach Recreational
Heavy Duty
UltraShift PLUS VAS 1650
[2508]
600 10 110,000 A           X X   X        
UltraShift PLUS VCS 1750
[2373]
600 10 110,000 A         X X X X X X      
UltraShift PLUS VHP 2050
[2779]
700 13 150,000 A   X X   X X X   X        
UltraShift PLUS VMS 1750
[2373]
600 11 110,000 A           X X X X        
UltraShift PLUS VXP 2250
[3051]
700 18 6unlimited A   X X X X X X X X        
UltraShift PLUS MHP 2050
[2779]
700 13 150,000 A X X                   X X
UltraShift PLUS MXP 2250
[3051]
700 18 6unlimited A X X X X X X X X X     X X
UltraShift PLUS LAS 1650
[2508]
600 10 110,000 A X                 X   X X
UltraShift PLUS LSE 1750
[2373]
500 16 110,000 A X                        
Fuller Advantage
Automated
1750
[2373]
485 10 80,000
(S ratio)
110,000
(B/C Ratio)
A X                        
AutoShift 18 2250
[3051]
700 18   A X X   X   X     X        
Super 18 2250
[3051]
700 18   M X X X X X X     X        
15-Speed 1650
[2237]
600 15   M     X X X X     X        
Super 13 2050
[2780]
700 13   M X X X X X X     X        
Fuller Advantage
Manual
1650
[2237]
505 10 110,000
[49,895kg]
M X                 X      
9 ALL 1650
[2237]
600 9+2 Low   M           X              
1,3 FR Series 1850
[2509]
600 10   M X         X     X        
8LL 1650
[2237]
600 8+2 Low   M     X X X X     X X      
5Convertible 9-13 1850
[2509]
600 9, 13   M X                        
RT-9
Series
1850
[2509]
600 9   M X         X     X X     X
Medium Duty
UltraShift HV 660
[895]
  5, 6 33,000 A X                 X      
5- & 6-Speed 860
[1166]
  5, 6   M                   X X    
 
  1. Construction approval for C Ratio Only.
  2. Multi-torque versions allow 100 lb-ft above rated transmission torque in the top 2 gears only (in the top four gears with a Caterpillar C13 & C15).
  3. Allowed 100 lb ft above rated transmission torque in the top 2 gears only.
  4. Greater than 140,000 lbs. GCW.
  5. Multi-torque versions allow 100 lb-ft above rated transmission torque in the top 2 gears only (in the top three gears with a Caterpillar C13 & C15).
  6. Application approval required over 170,000 lbs.


Type* A = Automated; M=Manual   |    ***Approved to 55,000 lbs. [24948kg] in diminishing load applications.