UltraShift® HV
More Go. Less Guzzle.
Instead of choosing between the fuel economy of a manual or the simple operation of an automated transmission, Eaton offers you the best of both worlds: the UltraShift® HV, a fully automated manual transmission (AMT).
Depending on your application, the UltraShift HV could save you up to $2,379 per truck, per year. With no scheduled maintenance for 500,000 miles, and up to 19 percent better fuel economy* vs. a conventional automatic, it’s clear that UltraShift is “automatically the best.”
*Results are based upon tests conducted by an independent firm in accordance with SAE J1526 "Joint TMC/SAE Fuel Consumption In-Service Test Procedure, Type III." Assumes 30K miles per year in an urban setting, with fuel prices at $4.30/gallon. Your results may vary.
On the Long Road
When it comes to the UltraShift saving time and money, increased fuel efficiency is just the beginning. Its lower long-term ownership costs compared to automatic transmissions play a big part, too.
The transmission comes factory-filled with a full synthetic lubricant, which requires no changes of lube for 500,000 miles. No scheduled maintenance required leads to more time on the road and more money for your bottom line.
Technical Features
- Hill-Assist feature automatically minimizes rollback and roll-forward on grades from 3 to 10 percent
- Easy to operate with simple automated two-pedal design
- Park Pawl park position locks the transmission ensuring the vehicle wheels will not turn
Green Features
- Improved fuel economy
- Replacement is less frequent due to longer product life cycle
- No scheduled maintenance results in less waste in discarded filters and used oil
- Reduced mineral oil use with synthetic lube
Sales Literature
UltraShift HV Transmission Brochure (PDF, 3MB)UltraShift HV Compared to A Conventional Automatic Video (WMV, 62MB)
UltraShift HV Promotional Video - General Version (WMV, 24MB)
Service / Troubleshooting
AutoShift, UltraShift, UltraShift PLUS Gen III Automated Transmissions (PDF, 23MB)AutoShift/UltraShift/UltraShift PLUS Generation III (PDF, 50MB)
Installation Guides
AutoShift/UltraShift Generation 3 (PDF, 15MB)Engine Configuration Settings (PDF, 1MB)
PTO Installation Guide (PDF, 5MB)
UltraShift HP (ASW) Medium-Duty Transmission Installation Guide (PDF, 9MB)
Fuller Automated Transmissions (DM2) (PDF, 1MB)
Gen III UltraShift Model Transmission Driver Instructions (PDF, 2MB)
Multi-Speed PTO Interlock Driver Instructions (PDF, 1MB)
UltraShift Transmission Quick Reference Driver Instructions (PDF, 548KB)

