Vocational Series
Gear Selection Logic and low-speed maneuverability make UltraShift PLUS the smartest transmission for the job.
Through extended low and reverse gear ratio coverage, it provides the lowest ground speed for curbing, creeping, spreading, and paving. For highway construction and dump operations, it is designed with deep reduction and fast, flexible reverse gearing.
The patented shift logic and controls within every UltraShift PLUS constantly adapt based on changes in weight of load, grade, and power, making adjustments to maximize efficiency.
Platforms:
- Vocational Active Shifting (VAS)
- Vocational Construction Series (VCS)
- Vocational High Performance (VHP)
- Vocational Multipurpose Series (VMS)
- Vocational Extreme Performance (VXP)
- Fully automated two-pedal design (no clutch pedal)
- Electronic Clutch Actuator (ECA) provides smooth engagement
- On/Off-highway performance design
- Safety features include auto neutral and Intelligent Hill Start Aid, which prevents roll-back and roll-forward while launching on grades using foundation wheel brakes
- Automatic, Manual and Low modes offer driver full control
- Creep Mode
- Paired to the highest torque engines available today with torque capacities ranging from 1050 lb-ft (1424 Nm) through 2250 lb-ft (3050 Nm)
- World class startability and ratio coverage
Sales Literature
Differences Between UltraShift & UltraShift PLUS (PDF, 2MB)
UltraShift PLUS Vocational Platform Brochure (PDF, 3MB)
UltraShift PLUS Vocational Platform Sales Card (PDF, 3MB)
UltraShift PLUS Vocational Series Transmissions Promotional Video (WMV, 175MB)
UltraShift PLUS Vocational Transmissions Reliability Video (WMV, 9MB)
Service / Troubleshooting
AutoShift, UltraShift, UltraShift PLUS Gen III Automated Transmissions (PDF, 23MB)
AutoShift/UltraShift/UltraShift PLUS Generation III (PDF, 50MB)
Installation Guides
UltraShift PLUS Installation Guide (PDF, 7MB)
Customer Success Stories
Case Study: UltraShift PLUS Lafarge (PDF, 2MB)
UltraShift PLUS WYDOT Customer Testimonial (PDF, 1MB)
UltraShift PLUS Construction Customer Testimonials (PDF, 2MB)
UltraShift PLUS Driver Training Video, All Models - Features & Functions (WMV, 34MB)
UltraShift PLUS Driver Training Video, All Models - Introduction (WMV, 3MB)
UltraShift PLUS Driver Training Video, All Models - Troubleshooting (WMV, 10MB)
UltraShift PLUS Transmission Driver Instructions (PDF, 1MB)


