PureSineWavebanner

True Sine Wave Inverter

The Eaton True Sine Wave Inverter is designed to provide clean, reliable AC power in a commercial truck application. Featuring a True Sine Wave output, the inverter is able to power all electrical loads up to 1,800W; including sleep apnea machines, tools, motors and other demanding electrical devices.

When shore power is available, a built-in 20-amp relay will automatically transfer to incoming AC utility power. This feature minimizes battery discharge and provides seamless integration with the electrical system, eliminating the need for an external transfer switch.


Product Snapshot
Input Voltage:11.0-16.0 VDC (nominal 12VDC)
AC Output Voltage:115VAC
Output Waveform:Sine Wave
Output Frequency:60Hz
Efficiency:87% (full load efficiency may be less)
Approvals:UL 458 Listed; CSA C22.2, No. 107.1; Meets SAE environmental and EMC standards