Construction (RR)

Construction

  • Movement of material to and from a job site
  • Or vehicles used in transfer / relocation on a maximum grade of 8%, typically greater than 10 miles per trip
  • 90% of loaded operation on road surfaces of concrete, asphalt, gravel, crushed rock or hard packed dirt and up to 10% of loaded operation into sandy or muddy job sites.
  • Maximum grades of 12%

Typical Vehicle Types


  • Asphalt Truck
  • Dump Truck
  • Mixer
  • Tank Truck
  • Block Truck
  • Flatbed Truck
  • Roll-off Utility Truck
  • Concrete Pumper
  • Landscape Truck
  • Snowplow

This information is intended as a guide only. Please see your Roadranger Representative or OEM dealer salesperson for final specifications. Engine must be certified by Eaton Corporation for use with transmission. Chart below last updated December, 2005.