Refuse
- Vehicles used for residential refuse / recycle pickup, on an adverse grade up to 20%, typically a high number of stops per mile
- Or vehicles operated in commercial / industrial pickup, on an adverse grade up to 20%, typically a low number of stops per mile
- Or vehicles used in transfer / relocation on a maximum grade of 8%, typically greater than 10 miles per trip
- 90% of loaded operation on road surfaces of concrete, asphalt, or maintained gravel and up to 10% of loaded operation into landfill, transfer or recycling sites
Typical Vehicle Types
- Front / Rear / Side Loader
- Sewer / Septic / Waste Transfer Vehicle
- Residential / Commercial Pickup
- Scrap Truck
This information is intended as a guide only. Please see your Roadranger Representative or OEM dealer salesperson for final specifications. Engine must be certified by Eaton Corporation for use with transmission. Chart below last updated December, 2005.