Select your location

Product snapshot

POWER RATING

10-30 kVA

VOLTAGE

208/220/400/480/600 VAC three phase

FREQUENCY

50/60 Hz

TOPOLOGY

Double conversion

CONFIGURATION

Tower

GENERAL

DIAGNOSTICS

Full system self-test at startup

UPS BYPASS

Automatic on overload or UPS failure

PARALLEL FOR REDUNDANCY

Yes, using Powerware Hot Sync technology and capacity

DIMENSIONS AND WEIGHTS

See product brochure

OVERLOAD (NORMAL OPERATION)

150% for 5 sec / 125% for 1 min (online), 110% for 10 min

ELECTRICAL INPUT

NOMINAL INPUT VOLTAGE

9355 (10 - 15 kVA):

208V/120V or 220V/127V three-phase 400V models also available 

9355 (20 - 30 kVA): 

208V/120V, 220V/127V +10, -15% 480V/277V, 600V (480+600 with transformer) 400V models also available

INPUT VOLTAGE RANGE

-15%, +10% from nominal at 100% load without depleting battery

OPERATING FREQUENCY

50/60 Hz (45 to 65 Hz)

INPUT POWER FACTOR

9355 (10 - 15 kVA): 

>0.99 typical, >0.96 frequency converter

9355 (20 - 30 kVA):

0.99 typical 

INPUT CURRENT DISTORTION

5% THD

ELECTRICAL OUTPUT

NOMINAL OUTPUT VOLTAGE 

9355 (10 - 15 kVA):

208/120, 220/127 Vac 

9355 (20 - 30 kVA):

208/120, 220/120 Vac

OUTPUT VOLTAGE REGULATION

9355 (10 - 15 kVA):

±1% static; ±5% dynamic at 100% resistive load change, <1 ms response time

9355 (20 - 30 kVA):

±1% static; ±4% dynamic with 100% step load recovery within 1 ms response time

EFFICIENCY

91%, typical

HEAT DISSIPATION (BTU/HR)

10 kVA models:
3,798 @ 208V and 220V input
6,294 @ 480V and 600V (with input isolation transformer)

15 kVA models: 5,122 @ 208V and 220V input
8,134 @ 480V and 600V (with input isolation transformer)

20 kVA models:
6,762 @ 208V and 220V input
10,450 @ 480V and 600V (with input isolation transformer)

30 kVA models:
9,220 @ 208V and 220V input
13,831 @ 480V and 600V (with input isolation transformer)

BATTERY

BATTERY TYPE

9 Ah, sealed, lead-acid, maintenance-free

BATTERY RUNTIME

See product brochure

BATTERY MANAGEMENT

ABM technology

BATTERY REPLACEMENT

Field-replaceable

CHARGER

9355 (10 - 15 kVA):

Default is 3.4A per battery string. Charger current is configurable from 0.5A to 25A per string with an overall maximum of 34A (limited by input current)

9355 (20 - 30 kVA):

Default is 8A

START-ON-BATTERY

Allows start of UPS without utility input

COMMUNICATIONS

LCD DISPLAY

Graphical LCD with blue backlight

LEDS

(4) LEDs for notice and alarm

AUDIBLE ALARMS

Yes

COMMUNICATION PORTS

(1) RS-232, (1) relay contact, (1) REPO, (2) environmental input

COMMUNICATION SLOTS

(2) X-Slot communication bays

POWER MANAGEMENT SOFTWARE

Bundled software suite CD

ENVIRONMENTAL

OPERATING TEMPERATURE

50–104ºF (10–40ºC), 45ºC with 7.5% derating; Optimal battery performance: 77ºF (25ºC)

STORAGE TEMPERATURE

32–77ºF (0–25ºC); Recommended battery storage: 59–77ºF (15–25ºC)

RELATIVE HUMIDITY

9355 (10 - 15 kVA):

0–95%, non-condensing

9355 (20 - 30 kVA):

5–95%, non-condensing

AUDIBLE NOISE

9355 (10 - 15 kVA):

<56 dBA at 1 meter (noiseless room) typical

9355 (20 - 30 kVA):

<58 dBA at 1 meter depending on load

ALTITUDE

9355 (10 - 15 kVA):

9,843 ft. (3000m) without derating

9355 (20 - 30 kVA):

<3000m

CERTIFICATIONS

SAFETY CERTIFICATIONS

IEC 62040-1:2008/A1:2013, UL 1778

EMC COMPLIANCE

EN 50091-2 Class A

QUALITY

ISO 9001: 2008 and ISO 14001:2004

MARKINGS

UL, cULus

POWER DISTRIBUTION MODULE WITH MECHANICAL BYPASS SWITCH

See product brochure

OPTIONS

See product brochure

BUILT-IN CONNECTIVITY OPTIONS

See product brochure

Due to continuing improvements, specifications are subject to change without notice.
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code. 

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2, option 1

International: 1-828-651-0760 option 2, option 1

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time