Select your location

38 Results
Filters
Eaton 9PX UPS, 2U, 1000 VA, 900 W, C14 input, Outputs: (8) C13, 208V
Eaton 9PX UPS, 2U, 1000 VA, 900 W, 5-15P input, Outputs: (8) 5-15R, 120V
Eaton 9PX UPS, 6U, 10 kVA, 9 kW, Hardwired input, Outputs: (1) L6-30R, (2) L14-30R, Hardwired, 120/208V
Eaton 9PX UPS, 6U, 11 kVA, 10 kW, Hardwired input, Outputs: (3) L6-30R, Hardwired, 208V
Eaton 9PX UPS, 6U, 11 kVA, 10 kW, Hardwired input, Outputs: Hardwired, 208V
Eaton 9PX UPS, 9U, 11 kVA, 10 kW, Hardwired input, Outputs: (8) 5-20R, (2) L14-30R, Hardwired, 208V
Eaton 9PX UPS, 9U, 11 kVA, 10 kW, Hardwired input, Outputs: (8) 5-20R, (3) L6-30R, (2) L14-30R, Hardwired, 208V
Eaton 9PX UPS, 9U, 11 kVA, 10 kW, Hardwired input, Outputs: (18) 5-20R, (2) L6-30R, 208V
Eaton 9PX UPS, 2U, 1500 VA, 1350 W, C14 input, Outputs: (8) C13, 208V
Eaton 9PX UPS, 2U, 1500 VA, 1350 W, 5-15P input, Outputs: (8) 5-15R, 120V
Eaton 9PX UPS, 2U, 1500 VA, 1350 W, 5-15P input, Outputs: (8) 5-15R, 120V, Network card
Eaton 9PX UPS, 2U, 2000 VA, 1800 W, 5-20P input, Outputs: (6) 5-20R, (1) L5-20R, 120V
Eaton 9PX UPS, 2U, 2000 VA, 1800 W, 5-20P input, Outputs: (6) 5-20R, (1) L5-20R, 120V, Network card
Eaton 9PX UPS, 2U, 2200 VA, 2000 W, L6-20P input, Outputs: (8) C13, (2) C19, 208V
Eaton 9PX UPS, 2U, 3000 VA, 3000 W, L6-20P input, Outputs: (2) L6-20R, (1) L6-30R, 208V
Eaton 9PX UPS, 2U, 3000 VA, 3000 W, L6-20P input, 208V, Outputs: (8) C13, (2) C19
Eaton 9PX UPS, 2U, 3000 VA, 2700 W, L5-30P input, Outputs: (6) 5-20R, (1) L5-30R, 120V
Eaton 9PX UPS, 2U, 3000 VA, 2700 W, L5-30P input, Outputs: (6) 5-20R, (1) L5-30R, 120V, Network card
Eaton 9PX UPS, 3U, 3000 VA, 3000 W, L6-30P input, Outputs: (2) L6-20R, (2) L6-30R, 208V
Eaton 9PX UPS, 6U, 3000 VA, 3000 W, L6-30P input, Outputs: (6) 5-20R, (1) L6-30R, (1) L14-30R, 120/240V
Eaton 9PX UPS, 6U, 3000 VA, 3000 W, Hardwired input, Outputs: Hardwired, 120/240V
Eaton 9PX UPS, 6U, 3000 VA, 3000 W, L6-30P input, Outputs: (18) 5-20R, (2) L6-20R, (1) L6-30R, 208V
Eaton 9PX UPS, 3U, 5000 VA, 4500 W, L6-30P input, Outputs: (2) L6-20R, (2) L6-30R, Hardwired, 208V
Eaton 9PX UPS, 6U, 5000 VA, 4500 W, L6-30P input, Outputs: (6) 5-20R, (1) L6-30R, (1) L14-30R, 120/240V
Eaton 9PX UPS, 6U, 5000 VA, 4500 W, Hardwired input, Outputs: Hardwired, 120/240V
Eaton 9PX UPS, 6U, 5000 VA, 4500 W, L6-30P input, Outputs: (18) 5-20R, (2) L6-20R, (1) L6-30R, 208V
Eaton 9PX UPS, 3U, 6000 VA, 5400 W, L6-30P input, Outputs: (2) L6-20R, (2) L6-30R, Hardwired, 208V
Eaton 9PX UPS, 6 kVA, 5.4 kW; 3 min full load, 8 min half load; Terminal block with 10 ft L6-30P; Hot-swappable internal batteries; EBM; RS-232; RJ-45; HID; 208V default, 50/60 Hz, auto-sensing
Eaton 9PX UPS, 6U, 6000 VA, 5400 W, L6-30P input, Outputs: (6) 5-20R, (1) L6-30R, (1) L14-30R, 120/240V
Eaton 9PX UPS, 6U, 6000 VA, 5400 W, Hardwired input, Outputs: Hardwired, 120/240V
List prices are not a reflection of the actual product street price. Check with your Eaton reseller or partner to get actual pricing.
How to buy from Eaton
Locate a channel partner
Find a local channel partner based upon your zip code.
UPS and battery replacement selector
Find the right UPS, replacement batteries or the Eaton equivalent to competitive models.
Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2, option 1

International: 1-828-651-0760 option 2, option 1

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time