Select your location

productfamily.specification
16 Results
Sort By
Eaton 9PXM UPS, 4kVA scaleable to 16kVA, Hardwired input, Hardwired Output, 208-240V, Rack/Tower, 14U
Eaton 9PXM UPS, 4kVA scaleable to 16kVA, Hardwired input, Outputs: (4) 5-20, (2) L6-30, 208-240V, Rack/Tower, 14U
Eaton 9PXM UPS, 12kVA scaleable to 20kVA (N+1), Hardwired input, Hardwired Output, 208-240V, Rack/Tower, 21U
Eaton 9PXM UPS, 12kVA scaleable to 20kVA (N+1), Hardwired input, Outputs: (4) 5-20, (2) L6-30, (2) L6-20, (2) L14-30, 208-240V, Rack/Tower, 21U
Eaton 9PXM UPS, 12kVA scaleable to 16kVA, Hardwired input, Hardwired Output, 208-240V, Rack/Tower, 14U
Eaton 9PXM UPS, 16kVA scaleable to 16kVA, Hardwired input, Hardwired Output, 208-240V, Rack/Tower, 14U
Eaton 9PXM UPS, 16kVA scaleable to 20kVA (N+1), Hardwired input, Hardwired Output, 208-240V, Rack/Tower, 21U
Eaton 9PXM UPS, 16kVA scaleable to 20kVA (N+1), Hardwired input, Outputs: (4) 5-20, (2) L6-30, (2) L6-20, (2) L14-30, 208-240V, Rack/Tower, 21U
Eaton 9PXM UPS, 20kVA scaleable to 20kVA (N+1), Hardwired input, Hardwired Output, 208-240V, Rack/Tower, 21U
Eaton 9PXM UPS, 20kVA scaleable to 20kVA (N+1), Hardwired input, Outputs: (4) 5-20, (2) L6-30, (2) L6-20, (2) L14-30, 208-240V, Rack/Tower, 21U
Eaton 9PXM UPS, 8kVA scaleable to 16kVA, Hardwired input, Hardwired Output, 208-240V, Rack/Tower, 14U
Eaton 9PXM UPS, 8kVA scaleable to 16kVA, Hardwired input, Outputs: (4) 5-20, (2) L6-30, 208-240V, Rack/Tower, 14U
Eaton 9PXM UPS, 8kVA scaleable to 20kVA (N+1), Hardwired input, Outputs: (4) 5-20, (2) L6-30, (2) L6-20, (2) L14-30, 208-240V, Rack/Tower, 21U
Eaton 9PXM UPS, 8kVA scaleable to 20kVA (N+1), Hardwired input, Hardwired Output, 208-240V, Rack/Tower, 14U
Eaton 9PXM UPS Chassis, 4-20 kVA (N+1), Hardwired input, Hardwired Output, Rack/Tower, 21U, Online/Double-conversion, Free standing model, Black/silver, 110V/220V, 120V/208V, 120V/240V, 127V/220V
Eaton 9PXM UPS Chassis, 4-16 kVA, Hardwired input, Hardwired Output, Rack/Tower, 14U
* List prices are not a reflection of the actual product street price. Check with your Eaton reseller or partner to get actual pricing.

Can't find the exact 9PXM to fit your UPS needs?

You can custom build a 9PXM UPS to your specifications.

Extended battery runtime

Meet individual service level requirements with up to 54 extended battery modules
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2, option 1

International: 1-828-651-0760 option 2, option 1

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time