Select your location

Eaton FERRUPS UPS

The Eaton FERRUPS delivers proven, ferroresonant battery backup power and scalable runtimes for 911 centers, global military installations, marine vessels and other critical applications. Highly configurable with a wide range of voltages, frequencies, runtimes, power cords and receptacles, the Eaton FERRUPS continually regulates voltage and eliminates harmful harmonic currents.

Eaton-Ferrups-L.jpg
Power rating
500 VA to 18 kVA
Voltage
120/208/240
Form factor
Tower/ Rackmount

Delivers bulletproof protection with ferroresonant technology.

The ferroresonant transformer isolates input from output, filtering line noise and surges.

Customize your UPS

Adapts to virtually any application with customizable receptacles, input plugs, voltage-matching transformers and bypass switches.

Conditions incoming power without depleting the battery to preserve battery power for complete power outages.
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2, option 1

International: 1-828-651-0760 option 2, option 1

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time