Select your location

Eaton FlexPDU & HotSwap MBP

The Eaton FlexPDU is a basic function power distribution unit with a short power cord for easy, close mounting to a UPS. FlexPDUs are available with a variety of output receptacles, for connection to a wide range of equipment.

The Eaton HotSwap Maintenance Bypass enhances availability by providing service continuity and facilitates hot-swappable UPS battery replacement.

FlexPDU and Hotswap MBP RM Option

FlexPDU allows flexibility by adding receptacles

for convenient and reliable power distribution.

Flexible mounting

0U, 1U, 2U footprint offerings
Tool-less mounting buttons
Optional side mounting
Clip feet

HotSwap MBP facilitates battery replacement

Hot-swap batteries from the front panel with no need to remove the UPS from the rack.

Remote management: notification and alerts for power events

3-year warranty

Comprehensive coverage and support for your UPS and batteries.

Find the right rack PDU for your IT needs

How to buy from Eaton
Locate a channel partner
Find a local channel partner based upon your zip code.
Rack PDU selector
Use our rackmount PDU selector to find the right model that meets your needs.
Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2, option 1

International: 1-828-651-0760 option 2, option 1

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time