Select your location

Eaton Environmental Monitoring Probe for UPS

The optional environmental monitoring probe (EMP) is a connectivity device that enables you to collect temperature and humidity readings in rack enclosures and monitor the environmental data remotely using a Telnet connection or a standard web browser. You can also collect and retrieve the status of two contact devices.

environmental-monitoring-probe-for-ups.jpg

Never lose a second of up time

Monitor for heat, humidity, water, smoke, or door opens.

Plan ahead in case of extended power failures

Create customizable shutdown and load shedding protocols.

Convenient web interface

Real-time, 24/7 enterprise monitoring with automatic email alarm notifications
How to buy from Eaton
Locate a channel partner
Find a local channel partner based upon your zip code.
Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2, option 1

International: 1-828-651-0760 option 2, option 1

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time