Select your location

UltraShift DM Clutch

Eaton DM clutches offer the durability and performance necessary to withstand the high actuation conditions associated with automated transmission systems.            

Eaton-Automated-Transmission-Clutch.jpg
For Automated Transmissions
Fits Eaton's UltraShift automated transmissions
Torque Rating
1750 ft.lbs
Applications
Heavy and Medium duty

Core features

  • The clutch system of the UltraShift®transmission is a fundamental piece of this transmission
  • Centrifugal design relies on engine RPM for engagement
  • Soft rate dampers and ceramic facings provide smooth engagement

Smooth, quick shifts

Eaton’s first-generation UltraShift transmission uses a centrifugal clutch to “float shift” by RPM. The UltraShift™ 6, 10 and 13-speed transmissions use the DM centrifugal clutch, which engages and disengages without an in-cab pedal and helps to maximize clutch life. A two-plate configuration is used for heavy duty applications and a single-plate for medium duty applications. Soft rate dampers and ceramic facings provide smooth engagement.

How to buy from Eaton
Locate a channel partner

Replacement truck parts

Technical support

Roadranger Call Center:
+1 (800) 826-4357

Product selector

Find the right clutch for your application