Select your location

Detroit Locker differential

The Detroit Locker is a 100% automatic locking differential that provides ultimate traction for mild to extreme vehicle applications. Its unique, bullet-proof design is engineered to keep both wheels in drive mode – even if one wheel is lifted off the ground. It works in forward and reverse, and features unmatched strength, 100 percent automatic locking, and maintenance-free parts.
Eaton-Detroit-Locker-differential.jpg
Locking differential
Equal traction to both wheels
Automatic operation
Works in forward and reverse
Maintenance free
No special lubrication or friction modifiers needed

Core features

  • 100% automatic locking - no driver action needed
  • Provides maximum amount of traction to both wheel ends
  • Validated performance and durability
  • Maintenance free
  • Weight-reduced units available for racing applications

The choice of professional racers and off-road enthusiasts

Virtually bullet-proof, this speed sensitive automatic locking & unlocking differential powers both drive wheels. Automatically permits wheel speed differentiation as needed. No other performance differential has the reputation for delivering traction in mud, snow, rocks and on the track.

    Performance Payout Rebate

    Save up to $100 on the purchase of a differential and ring & pinion. November 1 - December 31, 2018.

    New differential selector!

    Need help finding the right differential for your vehicle? With just a few clicks our new product selector will point you in the right direction.
    How to buy from Eaton
    Locate a channel partner

    Locate a retailer

    Technical support

    Customer Service
    +1 (800) 328-3850

    Product selector

    Find the right differential for your vehicle