Select your location

EGerodisc Differentials

EGerodisc is a hydraulically-operated electronically controlled limited slip differential that provides variable torque up to full axle lock. It automatically identifies the optimal traction solution at any speed.

The EGerodisc is a commercially proven technology in production on the Jeep Grand Cherokee. It provides superior vehicle cross-country mobility and improved control for safety and roll-over protection.

The electronically controlled actuation provides rapid response for stability and traction control. It eliminates driver interface; no driver training is needed. The EGerodisc uses standard gear oil and is virtually maintenance free.

egerodisc_differential.jpg
Proven traction
Limited slip to full locking capability
Easy to use
No driver input required
Robust Design
Seamless hydraulic activation

Core features

  • Functions from limited slip up to full axle lock
  • Compatible with active brake systems
  • Operates at all vehicle speeds
  • Acts as an open differential during normal driving conditions
  • When wheel slip is detected, the EGerodisc ECU engages the differential
  • Various modes optimizes system calibrations for variying road conditions
  • EGerodisc can be 100% locked at the touch of a button