Select your location

Engine generator molded case circuit breakers

Users appreciate the custom design and compact footprint of the Eaton Engine Generator Molded Case Circuit Breaker. This circuit breaker is specifically created for generators as well as portable and temporary power applications where lower interrupting currents are common. The patented designed trip units protect generator circuits from damaging current levels, in a compact footprint. Eaton maintains global certifications and is a component leader for engine generator applications.

Global compliance
UL and IEC certifications
Reliability
Valuable asset protection

Core features

  • Low magnetic pick-up range is approximately two to five times the continuous rating and provides closer low-level short-circuit protection when applied on generator circuits that have very low short-circuit capacity.
  • Custom designed trip unit protects generator circuits from damaging current levels.
  • Reverse feed application offers flexibility for top or bottom entry panels or cabinets.
  • Line and load terminals are included, eliminating the need for separate parts orders.

Specifically designed for critical applications

Eaton is the only manufacturer to provide customers with the choice of exclusive, dedicated breakers designed specifically for engine generator applications. These solutions are relied on in a spectrum of applications where continuous, reliable power is critical.
How to buy from Eaton