Select your location

Medium voltage wind circuit breakers

Eaton's 38 kV VCP-Wind compact vacuum circuit breakers use Eaton’s industry-leading vacuum interrupting technology. Eaton’s vacuum interrupters are free of SF6 gas, which poses environmental and safety concerns. Breakers are designed to reliably switch high stress currents, and require no cooling or ventilation systems. They are encapsulated in epoxy resin material and are designed to require virtually no maintenance. Ideal for wind farm collector substations.

38 kV VCP-Wind compact vacuum circuit breakers
Compact footprint
Space saving design
Requirements
ANSI/IEEET C37.09

Core features

  • 30% smaller than the traditional 38 kV VCP-W breaker.
  • Self-aligning and coupling primary and secondary disconnecting devices.
  • Trip-free interlocks prevent moving a closed breaker into and out of the connect position.
  • Closing springs automatically discharge before moving the breaker out of the enclosure.
  • Coding pins ensure that only breakers of the correct rating can be inserted into the enclosure.
  • Three distinct latched positions: disconnect, test and connect.
  • Fuse assemblies automatically ground when in the disconnect position.
  • Epoxy spouts are designed to accommodate the mounting of six sets of C200 class current transformers per phase in the front breaker compartment.
  • All units have been fully tested in accordance with IEEE C37.20.2.

Improved reliability, efficiency and safety

Eaton's medium voltage VCP-Wind circuit breakers apply more than 80 years of circuit breaker innovation emphasizing reliable operation, increased efficiency, enhanced safety and improved sustainability.
How to buy from Eaton