Select your location

NZM molded case circuit breakers

Eaton’s NZM portfolio provides a globally rated solution with a broad offering of breakers, accessories, and IEC switch disconnector, ideal for panelbuilders and machinery OEMs worldwide.  Thermal-magnetic and eletronic trip units from 20A to 1600A for power distribution and protection of motors, generators, transformers and other equipment.

NZM-molded-case-circuit-breaker.jpg
Global Certifications
IEC / UL / CSA / CCC
Customization
Full complement of accessories

Compact NZM Series circuit breakers

Core features

  • Compact breaker with four frame sizes with ratings from 20A up to 1600A.
  • Switching capacities up to 150 kA and operational voltages up to 690V.
  • Extensive list of accessories and multiple installation and connection options.
  • Worldwide approvals available including IEC, UL, CSA and CCC.
  • Available with thermal magnetic and electronic tripping technology, including options for on-board diagnostics with data logging capability, which allows for monitoring of critical circuits without additional hardware.
  • Discrete relay outputs available for high load warnings at 70%, 100% and 120%.

Ideal for panelbuilders and machinery OEMs worldwide

Eaton’s NZM Series molded case circuit breaker is suitable for global markets and provides a range of protection units including selective LSI electronic trip units, as well as motor protection with built-in single phase sensitivity.
How to buy from Eaton