Select your location

LOFSORB

LOFSORB activated carbon filter cartridges have a high adsorption capacity, allowing the filter cartridges to efficiently remove unwanted free chlorine and organic from water or other liquids.

Eaton’s LOFSORB filter cartridges are suitable for the filtration of potable water, spirits, water based and organic solvents (for removal of colour, smell and taste contamination), galvanic bath (removal of organic contamination from nickel and copper baths).

LOFSORB
Filter material
Activated carbon block
Retention
Nominal
Max. operating temperature
126 °F (52 °C)

Core features

  • Economical alternative to granular carbon cartridges
  • Pressed and extruded underhigh pressure
  • Prevent carbon particles passing into the filtrate
  • Excellent adsorption characteristics for chlorine and organic compounds

How to buy from Eaton