Select your location

Compass modular desking system

Eaton’s Compass modular desking system is customizable and scalable to meet the unique needs of small to large office spaces without sacrificing style, comfort or durability. The system’s freestanding, steel-based design has proven its superiority in industry-required strength and durability. The desk’s modular design allows for unlimited configuration possibilities in both private and open plan office settings. And its newest addition, the Compass sit-to-stand desk, offers height adjustability to ensure a perfect fit.

Compass also grows with you and your company and can be completely scaled or reconfigured to suit the changing landscape. Seamlessly integrate your new desk into your existing color scheme with the large variety of fabrics, finishes, and contemporary work surfaces available with Compass. 

Compass-corner-unit.jpg

Compass sit-to-stand desk

The newest addition to the Compass furniture system is the sit-to-stand desk. This height-adjustable workstation provides users the flexibility to sit or stand while working. 

  • Height-adjustable workstation 
  • Electronic control pad to adjust height with memory storage
  • Lift travel range from 22.1” up to  53.25” (varies by model)
  • Options to integrate into Compass desk or as a self-supporting workstation
compass-sit-to-stand-desk-unit.jpg
compass-sit-to-stand-desk.jpg
Shown above:  Integrated Compass sit-to-stand with Compass workstation

    Core features and options

  • Freestanding, steel-base construction
  • Perfect for open offices, shared workspace or private office designs
  • Optimal comfort and ergonomic support
  • Multiple metal, glass, laminate and fabric options
  • Easy to access and manage cables
  • Complete line of filing and storage options 
  • Flat panel display arm options to lift monitors off the workstation 
  • Complete seating line with multiple options

Core features

  • The desk's freestanding, steel-based construction is strong and durable enough to surpass industry requirements
  • Perfect for open offices, shared workspace or private office designs
  • Optimal comfort and ergonomic support
  • Multiple metal, glass, laminate and fabric options
  • Easy to access and manage cables while keeping them organized and hidden away
  • A complete line of filing and storage options for conventional filing, multimedia and personal storage needs
  • A wide range of flat panel display arms lift monitors off the workstation to create ideal sightlines and maximize desktop space while sitting or standing
  • Eaton's seating line – including executive or task, guest or conference seating – provides contemporary options to complement any office environment 
How to buy from Eaton
Contact us

Toll free: 800.225.7348 (US Only) or 508.852.4300