Select your location

Filing and storage cabinets

Eaton offers two product lines for your filing and storage needs:  Optimedia, for advanced multimedia storage, and Filing Companions, for conventional and personal filing.

Optimedia can integrate any media used in technology-intensive environments within a single cabinet configuration. Constructed of contract furniture grade materials, Optimedia represents a true lifetime investment. As technology advances, Eaton continues to introduce new components that are compatible with your existing cabinetry and adaptive to changing multimedia requirements. 

Eaton’s Filing Companions offer a complete line of affordable storage options to complement our specialized Optimedia cabinets.  Filing Companions are pre-configured and easy to order and come with a limited lifetime warranty.

Opti-cover-model.jpg

Custom configured cabinets for your unique needs

Optimedia Storage Cabinets are available in eight heights and features four types of door closures, and seven color options. Choose from standard pre-configured Optimedia cabinets or have an Eaton sales representative custom configure a cabinet for your specific needs. 
Optimedia-row.jpg

Core features

Optimedia Storage Cabinets provide custom storage solutions which save space and help increase productivity by optimizing access to critical media, materials, and supplies.

  • Heavy-duty construction – fully-welded steel cabinet shell construction manages load capacities up to 200 lbs. per shelf
  • Minimal space utilization – maximum use of vertical storage space
  • ESD-safe finishes – external shell and internal finishes meet EOS/ESD association standards
  • Advanced safety interlock – drawers and roll-out shelves are equipped with an advanced safety interlock mechanism that prohibits two roll-out components from being pulled out at once
  • Security – a variety of locking devices is offered
  • Components - Optimedia offers more than 100 internal components designed to store any type of media 
Linx-filing-companions.jpg

Filing Companions offers several lines to accommodate your personal filing requirements.

Bookcase

These double-wall metal bookcases are 36 inches wide and available in five heights. They are designed to accommodate binder height storage. 

Double Door Storage Cabinet

This multi-functional storage cabinet features adjustable shelving in two inch increments and ships fully assembled. Meets ANSI/BIFMA standards.

Wardrobe Tower

This lockable space-efficient cabinet is designed for personal workstation storage. Concealed door hinges feature a 110º swing. Two configurations are available.

filing-companions-wardrobe-tower.jpg
How to buy from Eaton
Contact us

Toll free: 800.225.7348 (US Only) or 508.852.4300