Select your location

Commercial meter pedestals

Commercial meter pedestals (CMP) are an economical solution for site power distribution and control. These products can be used to operate and meter traffic signals, outdoor lighting, highway and street lighting, irrigation and sprinkler systems, cell towers, pump stations, and for temporary power generation for outdoor facilities or as a mobile home pedestal.

Eaton's commercial meter pedestal removes the need for a strut farm, making it a cleaner, more economical solution.  

pad-mounted-commercial-metering-pedestal.jpg

Product overview

  • Type 3R rainproof, vandal-resistant cabinet
  • Accommodate 100 to 320 amps
  • Load centers, photocells, timers, thermostats, receptacles, and other UL components are included
  • Meter mains and meter load centers act as a combination service entrance device 

Codes and certifications

  • UL listed internal components 
  • Meets EUSERC 308 

Design features

  • Painted steel, aluminum or stainless steel finishes
  • Lockable customer section for distribution and control equipment with an internal deadfront
  • Paint and other service options available to customize the CMP product
  • Serves as a meter breaker with addition of distribution for factory installed lighting controls
  • Wall mount designs available for residential application for outdoor power outlets such as lighting, sprinklers, or pool heaters

Pad mounted commercial meter pedestal

The pad mounted commercial meter pedestals include both metered and unmetered products, and is available in ring type or ringless construction with standard NEMA Type 3R steel.  The unit includes separate sealable utility termination and meter compartments, a padlockable disconnect and distribution section, and underground feed. The metered option also includes the ability to receive ANSI C12.10 watthour meters.

The pad mounted commercial pedestals are a space-saving solution for outdoor service disconnect applications for lighting streets, parks, and athletic fields. Each pedestal contains a factory customizable customer distribution section and can accommodate 100 to 320 amps.

 

pad-mounted-commercial-metering-pedestal-open.jpg

Wall or post mounted commercial meter pedestals

The wall and post mounted commercial meter pedestals are a space-saving solution to operate as a utility meter, main disconnect, and distribution panel for street lights, park and athletic field lighting, and other uses. They offer the benefit of extra security as they can be mounted above grade on a wall or rack.

Each pedestal is available in either ring type or ringless and is made out of NEMA Type 3R steel that comes in the factory standard ANSI 61 gray e-coat finish, but can be customized with a choice from hundreds of paint colors. Each pedestal also has separate sealable utility and termination and meter compartments, and has a factory customizable customer distribution section and controls and underground feed. Each product is designed to receive ANSI C12.10 watthour meters and can accommodate 100 to 320 amps.

wall-post-mount-commercial-metering-pedestal-open.jpg

Dual distribution commercial meter pedestals

Dual distribution commercial meter pedestals are a convenient solution for outdoor service disconnect applications that require multiple distribution sections or larger control equipment. 

Each pedestal is designed to serve as a utility meter, main disconnect and distribution panel which can receive ANSI C12.10 watthour meters. The ring type or ringless pedestals are constructed out of NEMA Type 3R steel in a factory standard ANSI 61 gray E-coat finish which can be customized from hundreds of different paint choices to suit the environment or use. Each pedestal includes separate sealable utility termination and meter compartments, a padlockable disconnect and distribution section, and underground feed. These pedestals range from 100 to 200 amps but can be customized up to 400 amps to be used in large parks or for agricultural disconnects.

dual-distribution-commercial-metering-pedestal.jpg
How to buy from Eaton
Request a quote

Request a quote on a customized commercial meter pedestal