Select your location

Draw-out molded case switchboard

Eaton's Draw-out molded case switchboard provides a draw-out mechanism for molded case circuit breakers to be serviced, interchanged, and tested. The drawout molded case circuit breakers switchboard is designed to meet UL 891 standards for data center, industrial, commercial, residential, and healthcare facilities.

Drawout-MCCB-512x400.jpg
Maximum voltage class
Up to 600 Vac/Vdc
Interrupting rating
Up to 200kAIC
Continuous current rating
250-1200 A (drawout MCCB rating)

Core features

  • Includes breaker ratings from 20-600A use unique drawout cassettes
  • Provides copper bus option
  • Available in NEMA Type 1 enclosures
  • Includes surge protection, integrated metering, and service entrance capabilities
  • Provides significant space savings and ease of maintenance 
  • Includes JG, NG and LG drawout molded-case circuit breaker installation

Drawout MCCB features and benefits

Take a deep dive into the drawout MCCB and learn about its expedited maintenance red equipment space, and enhanced personnel safety.

See how it works

Watch the video to see how the drawout MCCB’s molded case panelboard and switchboard work.

Customized solutions, customized service

Regional satellite locations provide manufacturing of local, custom, and quick-ship panelboards and switchboards

You may also be interested in