Select your location

Elevator control panelboards

Eaton's  Elevator Control panelboards provide electric power distribution with integrated breakers, metering, and surge protection. Additionally, they’re designed to meet UL 67 and NEMA PB1 standards for use in data centers, industrial, commercial and healthcare facilities.

elevator-panelboard.jpg
Maximum voltage class
600 Vac
Interrupting rating
Fully-rated to 200 kAIC Series-rated to 200 kAIC
Continuous current rating
400-800A

Core features

  • Includes fusible branch devices up to 200A
  • Provides surface mounted and fully rated options
  • Offers copper bus option
  • Provides NEMA 1 enclosures
  • Offers through-feed lug option and a handle lock off device
  • Includes surge protection, service entrance, and integrated metering capabilities
  • Panelboards are seismically tested, qualified, and exceed requirements of the IBC/CBC/OSHPD

Customized solutions, customized service

Regional satellite locations provide manufacturing of local, custom, and quick-ship panelboards and switchboards

You may also be interested in