Select your location

Integrated facility systems (IFS) switchboard

NEMA Standard PB-2 and UL 891 Integrated Facility Systems (IFS) switchboards combine circuit breakers, chassis, and transformers, as well as other Eaton electrical products. IFS switchboards integrate electrical distribution components that are traditionally separate, and control equipment into a single, space-saving, factory-assembled and connected product.

cdpa_ps_ifs_front-profile-doors-closed.jpg
Maximum voltage class
Up to 600 Vac/Vdc
Interrupting rating
Up to 200 kAIC
Continuous current rating
Up to 4000A

Core features

  • Minimizes total footprint by up to 50% to reduce electrical floor space 
  • Simplifies construction to reduce timely coordination and installation of the electrical system
  • Consolidates stand-alone equipment into a single package to simplify delivery, reduce equipment costs and maximize savings
  • Integrates metering and surge protection devices
  • Offers service entrance capability
  • Available in NEMA Type 1 or 3R Enclosures
  • Offers aluminum or copper bus options

Simplify power distribution. Save space. Reduce costs.

IFS switchboard can help solve your unique power challenges

“We feel that Eaton has been one of the best partnerships we’ve established.”

Eaton helped energize regional growth for a grocery chain with robust power distribution solutions, including the IFS switchboard

IFS Comparison Calculator

Designed to compare the total cost of installing separate distribution equipment versus Eaton’s IFS pre-assembled and wired solutions

Driving sustainable growth for future generations

Eaton’s vision is to improve the quality of life and the environment through the use of power management technologies and services

Integrated Facility Systems (IFS) Switchboard

    You may also be interested in