Select your location

Non-Segregated Phase Bus Duct

Eaton’s non-segregated phase bus is an assembly of bus conductors with associated connections, joints, and insulating supports integrated within a single enclosure. The solution is designed for use on circuits which importance requires greater reliability than power cables provide.

non-seg-busway-flange.jpg
Continuous Current Rating
Up to 6000A
System Voltage Rating
Up to 38kV
Interrupting Rating
Up to 63kA

Core features

  • Reduce installation costs with a simplified design compared to traditional cabling solutions
  • Achieve an exact fit the first time with Eaton’s Final Field Fit Program
  • Maximize conductivity with a design that incorporates silver- or tin-plating on all joint surfaces
  • Support expected expansion when conductors are energized with flexible joints that are supplied in straight bus runs at 50 feet intervals
  • Minimize the risk of problems in harsh environments with a durable, baked-on epoxy powder coat finish

Calculate the savings

Check out how Pow-R-Way III saves on installation costs in comparison to the typical cable management.

Read case study

Eaton’s busway enables smooth operations and new levels of data center flexibility

Eaton’s comprehensive portfolio

Eaton’s comprehensive portfolio of busway solutions offers endless possibilities for meeting today’s ever-changing power requirements

The busway advantage

Check out how busway stacks up against conventional cable

You may also be interested in

How to buy from Eaton