Select your location

Pow-R-Flex Busway

Pow-R-Flex­ low ampere busway provides flexible power distribution solutions for a variety of applications where change and adaptation are important. Standard features include an extruded aluminum housing, two standard color options, shutter mechanism safe plug-in outlets, integral ground path, high short-circuit withstand ratings and a variety of plug-in units.

pow-r-flex-b2b-sway.jpg
Continuous Current Rating
Up to 600ACu
Up to 400AAl
System Voltage Rating
Up to 600V
Interrupting Rating
Up to 42kA

Core features

  • An aluminum housing provides lightweight durability and product integrity
  • The Pow-R-Bridge­ joint assembly and torque indicating bolt provides a durable, flexible, secure and easy-to-install connection
  • Unique housing design allows for simple flush-mount or back-to-back installations
  • Plated contact surfaces provide high quality connections
  • Extruded housing channels provide simple and secure support and accessory connections
  • Flexible neutral and ground options and multiple short-circuit withstand ratings provide solutions for any application challenge
  • A full family of plug-in units is available for every power need

Calculate the savings

Check out how Pow-R-Flex saves on installation costs in comparison to the typical cable management

Read case study

Eaton’s busway enables smooth operations and new levels of data center flexibility

Eaton’s comprehensive portfolio

Eaton’s comprehensive portfolio of busway solutions offers endless possibilities for meeting today’s ever-changing power requirements

The busway advantage

Check out how busway stacks up against conventional cable

You may also be interested in

How to buy from Eaton