Select your location

Pow-R-Stock Plus unassembled panelboards

Panelboards Pow-R-Stock Plus Program provide interiors; type 1 and 3R boxes; surface and flush trims; factory-assembled panelboards; main breaker kits; branch breakers; lug kits; service entrance kits; ground kits; and 200% neutral kits. In addition, the distributor stocking program can be used with various Eaton commercial distribution products and is designed to meet UL67 standards for use in data center, industrial, commercial and healthcare facilities.

pow-r-stock-group.jpg
Amperage rating
600A maximum
Voltage rating
208Y/120V, 480Y/120V, and 120/240V
Box type
NEMA 1 and 3R

Core features

  • Includes bolt-on breakers up to 100A
  • Provides flush or surface mounted and fully or series-rated options
  • Offers aluminum or copper bus options
  • Provides NEMA 1 and 3R enclosures
  • Offers a handle lock off device
  • Includes service entrance capability
  • Panelboards are seismically tested, qualified, and exceed requirements of the IBC/CBC/OSHPD

 

Pow-R-Stock Plus Program

Eaton’s distributor stocking program offers panelboards, load centers, dry-type distribution transformers, safety switches, enclosed control, and surge protection devices

Customized solutions, customized service

Regional satellite locations provide manufacturing of local, custom, and quick-ship panelboards and switchboards

Locate a Pow-R-Stock Plus Distributor

Eaton has developed a robust panelboard stocking program that allows customers to purchase panelboards directly from participating distributors’ inventory

You may also be interested in