Select your location

Power Xpert Meter 4000/6000/8000

Power Xpert 4000/6000/8000 Meters provide core and enhanced functions for monitoring power usage effectiveness including consumption and power quality. Meters can be used in various applications, including energy management, monitoring circuit loading, and identifying power quality problems.

Identify power quality problems

•     Identify harmonics, sags, swells and transients damaging
      or disrupting sensitive, mission-critical IT equipment

•     Boost IT equipment service life to the maximum

•     Analyze sequence of events up to one
       millisecond time resolution

•     Protect motors from damage

•     Preserve the integrity of processes and batches

•     Prevent blown capacitor bank fuses

•     Protect transformers and conductors from overheating

Monitor circuit loading

•     Avoid overloads and nuisance overload trips

•     Maximize equipment utilization

•     Manage emergency overloads
Detect and record high-speed transients 

•     Avoid equipment damage and disruption

•     Identify equipment malfunction
Manage energy utilization 

•      Reduce peak demand charges and power factor penalties

•      Identify excessive energy consumption

Power Xpert Meter advanced 12-inch touch screen display

Eaton offers customers a new level of accessibility to the critical information required to manage the electrical distribution system. The touch screen color display provides real-time circuit information in both numeric and graphical visual formats to help monitor circuit parameters. Explore these innovative features.

Core features

Visualize
  • Embedded web server allows users to see and analyze waveforms, trends and harmonics directly in web browser or LCD meter graphic display. 
  • Assesses circuit activity at extremely high sampling rates (up to 100,000 samples per cycle) to accurately detect and display fast transients that previous generation monitors would miss. 
Analyze
  • Automatic power quality analysis and trigger setting with built-in ITIC (Information Technology Industry Council) performance curve detects and captures sags, swells, transients, and flickers.
  • Up to 1 millisecond time synchronization and event logging capability for a sequence of events analysis.
  • Energy usage patterns can be effortlessly analyzed with the month-to-month, week-to-week comparison chart. 
Modernize
  • Various industry standard communication protocols support a multitude of configurations and third-party software: HTTP, FTP, Modbus RTU, Modbus TCP, SNMP, SMTP, NTP, COMTRADE. 
  • 24x7 support and continuous monitoring with a permanently installed meter make today's power quality monitoring affordable.  

 

Gain an understanding of how Eaton Power Xpert Meters work and learn how to use the new web interface to work more effeciently.