Select your location

Generator quick connect switchboards

Eaton's Generator Quick Connect switchboard provides a solution to getting your facility back on line safely and quickly during unexpected power outages. Designed to meet UL891, the switchboard’s color-coded, cam-type plug receptacles are readily accessible and eliminate cable connection guesswork, avoiding hazards associated with opening electrical panels and exposing workers to potentially dangerous conditions.

quick-connect-swbd.jpg
Maximum voltage class
Upto 480 Vac
Interrupting rating
Up to 200 kAIC
Continuous current rating
Upto 4000A

Core features

  • Available in NEMA 1 and Type 3R enclosures
  • Provides a permanent connection point for mobile power to increase safety and reliability during lost-power conditions
  • Uses mechanical lugs for an alternate method of connecting generator cables
  • Offers switchboards with Type 3R enclosures that can be installed outside of a building, allowing the parking of large mobile units
  • Provides a simple connection that allows staff to quickly direct their attention to other important situations during power losses

Customized solutions, customized service

Regional satellite locations provide manufacturing of local, custom, and quick-ship panelboards and switchboards

Basics in low-voltage distribution equipment

Gain insight into the definitions, components, applications and other details associated with low-voltage distribution equipment

You may also be interested in